IESNA:LM-63-2002
[TEST]P954924
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39087
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4586.1 5742.2 6787.4 7596.5 8256.2 8629.5 8805 8867.6 9184.3 9862.3
10982.1 12396.4 13788.6 14900.3 15872.9 16760.6 17321.5 17464.8 17119.8 16246.1
14482.7 11434 9438.6 7905.2 6260.8 4404.5 2895.3 2029.8 1583.9 1368
1240.9 1043.1 883.7 306.7 149.3 24.2 0
4586.1 5782.6 6837.8 7661 8266.3 8675.9 8885.7 8944.2 9206.5 9817.9
10852.9 12239.1 13605 14755.1 15737.7 16625.4 17291.3 17531.4 17311.4 16571
15098.1 12281.4 9819.9 8246.1 6621.9 4802 3157.6 2130.6 1634.3 1416.4
1253 1059.3 891.8 379.3 159.4 30.3 0
4586.1 5732.1 6767.2 7598.5 8246.1 8716.2 8976.5 9087.5 9293.3 9842.1
10723.8 11954.6 13266.1 14422.2 15356.3 16102.9 16803 17144 17057.2 16466
15281.7 13346.8 10639.1 8750.5 7138.4 5375 3589.4 2384.9 1763.4 1464.8
1293.3 1125.8 964.4 736.4 375.3 44.4 0
4586.1 5732.1 6736.9 7566.2 8258.2 8788.9 9144 9329.6 9523.3 9947
10602.8 11557.1 12691 13778.5 14654.2 15372.5 15975.8 16464 16595.2 16401.5
15689.2 14367.7 12511.5 10314.2 8246.1 6408.1 4481.2 2869.1 1957.1 1489
1285.2 1115.8 952.3 758.6 532.7 207.8 0
4586.1 5562.7 6537.2 7388.6 8119 8764.7 9279.2 9620.2 9838.1 10173
10717.8 11417.9 12323.8 13245.9 14075.1 14789.4 15370.5 15887 16254.2 16353.1
16157.3 15556.1 14389.9 12626.5 10566.4 8462 6305.2 4156.4 2610.8 1751.3
1335.7 1186.4 1031 786.9 530.6 165.4 0
4586.1 5473.9 6353.6 7182.8 7949.5 8659.8 9305.4 9815.9 10162.9 10487.7
10895.3 11480.4 12158.4 12963.4 13774.5 14581.6 15267.6 15804.3 16209.8 16544.7
16805 16718.3 16353.1 15523.8 14091.3 12235 9848.2 7552.1 5078.4 3135.4
2033.8 1390.2 1006.8 609.3 306.7 80.7 0
4586.1 5304.4 6069.1 6849.9 7608.6 8353.1 9071.4 9711 10241.6 10667.3
11099.1 11571.2 12089.8 12735.4 13475.9 14315.2 15178.8 16012.1 16750.5 17400.2
17991.4 18641.1 18933.6 19115.2 19074.9 18251.7 16679.9 14176 10863 7358.4
4247.2 2205.3 1125.8 649.7 316.8 109 0
4586.1 5175.3 5788.6 6458.5 7152.6 7808.3 8512.5 9196.5 9854.2 10435.3
11016.4 11555.1 12043.4 12570 13122.8 13716 14404 15182.8 16034.3 16938.2
17924.8 19341.2 20485.2 21183.3 21978.3 22553.3 22627.9 21855.2 19845.6 16593.2
12089.8 7802.3 3976.8 1622.2 579.1 113 0
4586.1 4943.2 5375 5875.4 6424.2 7005.3 7596.5 8181.6 8760.6 9355.8
9979.3 10556.3 11183.8 11839.6 12521.5 13205.5 13964.2 14815.6 15757.8 16825.2
18072.1 19962.6 21839 23124.3 24764.6 26695.5 28761.6 30139.7 29845.1 27070.8
21358.8 13847.1 5873.4 1793.7 564.9 117 0
4586.1 4902.9 5332.7 5792.7 6311.2 6860 7420.9 7979.8 8532.6 9093.6
9646.4 10219.4 10824.7 11480.4 12158.4 12862.5 13645.4 14510.9 15479.4 16583.1
17828 19829.5 21720 23112.2 24865.5 26969.9 29225.7 30662.2 30389.9 27440
21231.7 12983.6 4975.5 1374 443.9 100.9 0
4586.1 4749.5 4971.5 5270.1 5631.3 6024.7 6422.2 6839.8 7271.6 7707.4
8147.3 8601.2 9059.3 9543.5 10064 10614.9 11220.2 11906.2 12733.4 13677.7
14827.7 16655.7 18041.8 19409.8 21078.4 23086 24970.4 25787.6 24934.1 21679.7
16004 8907.9 2568.5 538.7 179.6 40.4 0
4586.1 4636.6 4761.7 4941.2 5189.4 5457.7 5750.3 6050.9 6355.6 6680.4
6997.2 7301.9 7616.6 7929.4 8260.3 8609.3 8976.5 9422.4 9938.9 10608.8
11577.3 12779.8 13599 14515 15610.6 16805 17620.1 17335.7 15911.2 13239.8
9561.6 4892.8 1596 476.2 163.4 38.3 0
4586.1 4535.7 4553.8 4636.6 4771.7 4911 5094.6 5276.2 5455.7 5643.4
5806.8 5954.1 6077.2 6190.2 6268.8 6319.3 6369.7 6404 6460.5 6591.7
6906.4 7092 7126.3 7194.9 7301.9 7398.7 7134.4 6297.1 5102.6 3781.1
2570.5 1456.7 730.4 308.7 149.3 52.5 0
4586.1 4323.8 4168.5 4087.8 4079.7 4112 4166.4 4227 4269.3 4295.6
4293.6 4243.1 4164.4 4053.5 3906.2 3726.6 3510.7 3286.8 3081 2889.3
2691.5 2516 2368.7 2247.7 2142.7 2035.8 1902.6 1723.1 1474.9 1142
831.3 611.3 423.7 272.4 155.4 44.4 0
4586.1 4128.1 3843.6 3718.5 3688.3 3714.5 3771 3831.5 3861.8 3853.7
3811.3 3736.7 3627.7 3492.6 3335.2 3173.8 3006.3 2838.8 2673.4 2491.8
2308.2 2142.7 2021.7 1949.1 1920.8 1924.8 1920.8 1864.3 1725.1 1493.1
1135.9 782.8 548.8 361.2 179.6 40.4 0
4586.1 3974.8 3631.8 3496.6 3502.6 3579.3 3664.1 3718.5 3722.6 3686.2
3615.6 3514.7 3395.7 3258.5 3113.2 2970 2818.7 2659.3 2495.8 2344.5
2229.5 2130.6 2064.1 2021.7 1985.4 1943 1876.4 1807.8 1723.1 1587.9
1382.1 1085.5 712.2 393.4 187.6 40.4 0
4586.1 3827.5 3474.4 3383.6 3440.1 3545 3627.7 3668.1 3651.9 3589.4
3492.6 3377.5 3244.4 3113.2 2974 2838.8 2746 2635.1 2495.8 2384.9
2310.2 2211.3 2056 1932.9 1852.2 1773.5 1692.8 1612.1 1539.5 1472.9
1394.2 1267.1 1037.1 795 466.1 113 0
4586.1 3744.8 3391.7 3341.2 3438.1 3539 3621.7 3645.9 3607.6 3508.7
3389.7 3254.5 3109.2 2980.1 2869.1 2806.6 2731.9 2655.2 2580.6 2415.1
2267.8 2150.8 2033.8 1924.8 1811.9 1713 1616.1 1527.4 1434.5 1327.6
1222.7 1127.9 988.6 853.5 597.2 232 0
4586.1 3674.1 3339.2 3333.2 3440.1 3536.9 3609.6 3617.6 3559.1 3452.2
3317 3167.7 3034.5 2911.5 2828.7 2758.1 2667.3 2544.3 2435.3 2304.2
2203.3 2090.3 1979.3 1878.4 1793.7 1706.9 1614.1 1519.3 1408.3 1285.2
1150.1 1031 877.7 663.8 439.8 183.6 0
4586.1 3633.8 3313 3331.1 3448.2 3543 3607.6 3595.5 3520.8 3393.7
3236.3 3089 2963.9 2869.1 2824.7 2717.8 2552.3 2360.7 2284 2219.4
2104.4 2015.6 1939 1826 1741.2 1674.6 1587.9 1485 1361.9 1226.7
1079.4 1014.9 873.6 571 415.6 254.2 0
4586.1 3625.7 3296.8 3333.2 3450.2 3547 3605.5 3589.4 3498.6 3355.4
3196 3050.7 2927.6 2869.1 2800.5 2665.3 2423.2 2263.8 2223.5 2144.8
2043.9 1934.9 1832 1753.3 1704.9 1662.5 1583.9 1487 1370 1234.8
1091.5 1127.9 899.9 601.3 458 169.5 0
4586.1 3625.7 3294.8 3339.2 3452.2 3549 3603.5 3595.5 3506.7 3357.4
3196 3048.7 2925.6 2871.1 2794.4 2657.2 2405 2265.8 2233.5 2142.7
2037.8 1918.8 1834 1729.1 1715 1662.5 1581.8 1487 1378.1 1232.8
1095.6 1111.7 772.8 621.4 452 163.4 0
